See All Analyzers

Chlorine drinking water panel - WTW

Material: 801261
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ready-to-use chlorine measurement, panel mounted, incl. Pipes

Ready-to-use chlorine measurement, panel mounted, incl. Pipes CL 298/P - single parameter system ready to operate to measure free or total chlorine, environmentally friendly, sanitary and reliable: •sanitary and well-structured – premounted on specially coated panel •environmentally friendly - no use of chemicals •reliable - membrane protects from contamination of electrodes The drinking water panel CL 298/P is a system that is ready to operate, with monitor Cl 298, integrated PID regulator, premounted piping and special freely selectable probes to measure free and total chlorine. Therefore, nothing is stopping you from measuring drinking water or pool water.

Specifications