See All Analyzers

Ammonium analyzer for up to 150 mg/L

Material: 825021
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Analyzer to monitor ammonium in the treatment plant effluent as well as surface water bodies – up to 150 mg/L, with automatic switch of measuring range and event-driven measurement.

Analyzer to monitor ammonium in the treatment plant effluent as well as surface water bodies – up to 150 mg/L, with automatic switch of measuring range and event-driven measurement.## Ammonium analyzer for the IQ Sensor Net:- Reliable results even at low NH4 concentrations- Event-driven measurement by external signal- Optional verification with additional standard solution- Corrosion resistant motor drive unit- Compatible with IQ Sensor NetThe Alyza IQ NH4 HR ammonium analyzer can be easily integrated into new and existing IQ Sensor Net systems just as simple as a sensor. The measuring principle is based on the photometric indophenol method according to DIN 38 406, which has been a proven detection method for ammonium. Thanks to the wet chemical measurement directly in the process, Alyza IQ is the perfect solution for monitoring the treatment plant effluent as well as surface water bodies.The automatic measuring range switch (AutoRange) always delivers a result, even if the set measuring range is exceeded. The combination of event-controlled trigger measurement and the controllable filtration pump reduces consumption and electricity costs, wear and tear as well as cleaning and labour costs. Nevertheless, you receive regular measured values whose availability you can significantly increase in the event of an incident. Further information can be found on this page under Downloads, Application notes.### Highlights:- **AutoRange **Stay up-to-date – the automatic measuring range switch always provides a measured value- **Trigger measurement **Reduce consumption – with event-driven sampling you measure when it really matters- **Setable filtration **Reduce your costs – adapt the sampling to your measuring interval and save on measuring technology and your wallet- Reliable results at low concentrations The Alyza IQ technology provides an accurate and reliable measurement up to ±3 %, ±0.06 mg/L NH4-N.- On-site installation Alyza IQ NH4 can be installed directly at the basin. This guarantees short transport distances and promptly measured values. Thanks to the climate package, the analyzer is perfectly suited for all weathers.- Automatic cleaning and calibration with standards The fully automated cleaning as well as 2-point calibration with selectable intervals ensures an exceptional degree of operational safety.- **Automatic verification (AutoCheck) **Automatic daily check with a standard solution at 50 % of the measuring range.### Models:- Alyza IQ NH4-120 NH4 analyzer, 5 measuring ranges, 1 channel- Alyza IQ NH4**-121** NH4 analyzer, 5 measuring ranges, 1 channel, incl. pump## Applications:- Wastewater treatment plant effluent monitoring- Wastewater treatment plant aeration control- River monitoring

Specifications