Tubing Set
This Hose Set provides the correct tubing lengths and fittings for installing or replacing the sample line connections between YSI flow-through cells D17 and D19 on the Water Monitoring Panel. Designed for durability and consistent flow, this set ensures clean sample delivery and easy maintenance within multi-cell configurations.Whether you’re performing a new panel installation or routine service, these pre-cut hoses eliminate the need for on-site measurement or trimming—saving time and ensuring proper routing for accurate sensor readings.- Optimized for D17 and D19 flow cells – pre-measured for perfect fit and alignment.- Complete set – includes 4 short hoses and 2 long hoses for full cell-to-cell connection.- Easy installation – no cutting or modification required.Compatible with:- YSI Water Monitoring Panel- Flow-Through Cell D17- Flow-Through Cell D19Kit Contents: 2 × Pre-cut Long Tubes 4 × Pre-cut Short TubesLearn how the YSI Water Monitoring Panel simplifies integration, calibration, and data collection for process monitoring.