Sample Pump to Overflow Vessel
Sample Pump to Overflow Vessel & Waste Funnel Tubing Kit – Alyza IQ, IQ SensorNetThis tubing kit includes blue tubing to connect the sample pump to the overflow vessel and clear tubing to direct waste from the overflow vessel to the waste funnel. Designed for precision flow, this kit ensures seamless operation within the Alyza IQ system.- Compatible with Alyza IQ PO4 & NH4- Optimized tubing for secure sample and waste transfer- Durable materials for long-lasting performanceThe Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.