See All Accessories

Tube Connections for Flow Cells

Material: 904020Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Tube Connections

These tube connection fittings provide the critical link between your sample tubing and YSI flow-through cells (such as the D17 and D19 models) used on the YSI Water Monitoring Panel. These precision fittings ensure a secure, tight seal for consistent sample flow—reducing air intrusion and preventing leaks that could compromise sensor accuracy.- Leak-free design – secure connections maintain consistent flow and protect measurement accuracy- Simple installation – easily connects to standard panel tubing (D17, D19, or equivalent).- Supports clean, organized panel layout – maintains professional appearance and service accessibility.Compatible with:- YSI Water Monitoring Panel- Flow-Through Cell D17- Flow-Through Cell D19Learn how the YSI Water Monitoring Panel simplifies integration, calibration, and data collection for process monitoring.