See All Accessories

MIQ modules for system expansion - WTW

Material: 480008
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Expansion modules for the IQ SENSOR NET, radio connection available

modules for individual system expansions with up to 4 IQSN connections and wireless communication:

  • Simple system expansion – removal possible from any location 
  • The two-wire technology or stacking technique makes the installation extremely easy
  • The integrated lightning protection ensure high operational safety in any weather

The expansion modules are required to connect the IQ sensors as well as for the branching of the system. Here, we offer a passive module "Junction box" (MIQ/JB) with four equal IQ SENSOR NET connections as well as a module with active repeater function to prepare the signal for very long cable distances "Junction Box Repeater“ (MIQ/JBR). Total cable lengths of up to 3 km (for the system 2020) are thus possible. 

With the MIQ/WL PS SET, we can even offer you modules for the wireless connection in your IQ SENSOR NET. Once it has been installed, your radio system can be expanded with additional radio paths (with single module MIQ/WL PS).

MIQ/JB: Junction Box (480008 ):

  • Module with 4 available IQ Sensor Net connectors
  • Compatible with IQ Sensor Net systems 2020, 284 and 282

MIQ/JBR: Junction Box Repeater (480010):

  • Module with 4 available IQ Sensor Net connectors including signal amplification for large distances; 
  • Compatible with IQ Sensor Net system 2020 

MIQ/WL PS (480023):

  • Wireless – radio connection module with 3 available IQ Sensor Net connectors for cable free communication within the IQ Sensor Net
  • Expansion module for the starter set MIQ/WL PS SET
  • Compatible with IQ Sensor Net systems 2020, 284, 282 and 281

MIQ/WL PS SET (480025): Wireless Starterset

  • set of radio connection modules with 3 available IQ Sensor Net connectors for cable free communication within the IQ Sensor Net
  • Consits of 1 master and 1 slave
  • Compatible with IQ Sensor Net systems 2020, 284, 282 and 281

Specifications

Notes