See All Accessories

MIQ modules for outputs, inputs and communication - WTW

Material: 480015
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Modules for outputs, inputs and communication for the IQ SENSOR NET, with current outputs and inputs, relays, digital interfaces

Module to transfer the measured values or with a alert/alarm function – thanks to the modular principle and simple installation this is individually customizable:

  • Can be combined in any configuration thanks to the modular system - no matter where, when or how
  • Simple installation - the stacking technique of the IQ SENSOR NET saves additional installation materials, work effort and time
  • Integrated lightning protection ensures high operational safety in any weather

Depending on the requirements of your measuring situation, the suitable modules will be available for you to combine them as needed: For example, you will receive digital output modules for the MODBUS or PROFIBUS connection.

The analog output modules will expand your IQ SENSOR NET by six relay or power outputs. We also offer a combined module with three power and three relay outputs. The analog output modules can be combined as required, up to a max. of 48 output channels (total of power outputs and relays in the system 2020).

With the modle MIQ/IC2, you will expand the system by two power inputs and you will also allow the connection of separate monitors and analyzers into the IQ SENSOR NET.

Specifications