See All Accessories

IQ SensorNet Alyza Analyzer PO4

Material: 825521Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

IQ SensorNet Orthophosphate Analyzer

The Alyza IQ PO4 is an online, cabinet-style analyzer used for continuous monitoring of orthophosphate in a municipal water resource recovery facility. This analyzer is weatherproof and can be deployed anywhere in the wastewater treatment process. Applications include monitoring bio-p removal and monitoring and controlling chemical phosphorus removal. An innovative Multivalve within the analyzer significantly reduces reagent use to 5 µL per measurement decreasing the analyzer’s regular maintenance requirements. The analyzer is available as a single-channel or two-channel instrument. The analyzer is available in one of two measuring ranges: 0.02 to 15.00 mg/L PO₄-P or 0.2 to 50.0 mg/L PO₄-P. The IQ Analyzer can be used as a stand-alone analyzer or be incorporated into an IQ SensorNet network of sensors. The IQ Analyzer provides accurate measurements with minimal maintenance requirements.IQ Analyzer offers:- Reliable, accurate measurements at low measurement concentrations- Extremely low reagent consumption, 5 µL per measurement- Automatic calibration, 1 or 2 point- Automatic cleaning, lowering maintenance requirements- Serviceable – safe and easy replacement of reagents, no need for expensive service contracts- One or two channel versions available- Reliable sample delivery pump built into the cabinet- Uses proven Vanadomolybdate (yellow) method of detection- Filtration unit allows analyzer to process samples with solids concentrations up to 6,000 mg/LApplications include:- Monitoring and control of chemical phosphorus removal, reducing dosing chemicals and sludge production- Effluent monitoring to ensure compliance* * *Interested in ammonium? Learn more about our Alyza NH4 Analyzer.

Specifications