See All Accessories

Flow-through Vessels

Material: 480080
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

For measurements in the bypass for spectral sensors, small and large sensors

Flow-through cell for spectral sensors:

  • VIS FT-1: for spectral sensors, incl. compressed air cleaning

Flow-through vessel for samll sensors:

  • D 530: for pH (12 mm), TFK and LR 325/925
  • D 300/pH: for pH/ORP (7-13 mm) and temperature (3-7 mm)

Flow-through vessel for large sensors:

  • D 702/N: for TriOxmatic® 702 (IQ)
  • DMS/N: for 4 x 40 mm sensors

Flow-trough vessel for differnent sensor sizes:

  • D 700/N: 1 x 40 mm, pH/ORP (7-13 mm), Cond (9-17 mm), T (3-7 mm)

NOTE for DMS/N and D 700/N:
Please order suitable sensor adapter (ADA-XX) separately.