See All Accessories

Flow-through Adapters

Material: 203753
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Flow-through Armatures and weld-in sockets made of PVC or stainless steel. Please order suitable sensor adapter(ADA-X) separately.

*Armatures made of PVC or stainless steel, up to 10 bar for IQ sensors of the IQ SENSOR NET and analog sensors of the brand WTW.*Flow-through Armatures and weld-in sockets made of PVC or stainless steel### Bonded sleeve made of PVC:EBS 700-DU/N: Bonded sleeve for T-piece, PVC### Flow-through Armatures made of PVC:EBST 700-DU/N: Flow-through Armature, 45° T-piece, PVC EBST 700-DU/ND: Flow-through Armature, 45° T-piece, PVC, incl. cleaning connection EBST/SW: Flow-through Armature, 45° T-piece, PVC, for SW sensors### Weld-in sockets:ESS 700 VA/N: Weld-in sockets made of stainless steel, 3 bar ESS 700 VA/10: Weld-in sockets made of stainless steel, 10 barNOTE: Please order suitable sensor adapter (ADA-XX) separately.****Find the suitable adapter using our selection tables:- Configuration table for digital IQ sensors (IQ Sensor Net)- Configuration table for corrosion-resistant IQ sensors (SW versions)- Configuration table for analog sensors