See All Accessories

DIQ modules - WTW

Material: 472007
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Expansion and valve modules for the IQ SENSOR NET systems 282/284 and 281

Expansion and valve modules for the IQ SENSOR NET systems 282/284 and 281## DIQ/JB and DIQ/CHVModules for the flexible expansion of digital IQ SENSOR NET systems 281 and 282/284 by additional measuring points or functions - compact design:- Simple installation – connection and mounting are carried out with terminal boxes and screws- The flexible system expansion allows you to upgrade at a later date- Its compact design make it space and cost saving* * ### ModulesWith the DIQ modules, you can upgrade and expand your systems 281 or 282/284 with ease and flexiblity:- DIQ/JB Junction Box – Connect another remote or additional IQ sensor by means of the junction box DIQ/JB to your measuring point.- DIQ/CHV Cleaning Head Valve – Expand your measuring point by the automatically controlled compressed air cleaning with the module DIQ/CHV („Cleaning Head Valve“). * *### CompatibilityThe DIQ modules are flexible extensions for the IQ SENSOR NET System 28x and are compatible with the following monitors:- DIQ/S 281 Universal Transmitter to operate up 1 digital IQ sensor- DIQ/S 282 Universal Transmitter to operate up to 2 digital IQ sensors- DIQ/S 284 Universal Transmitter to operate up to 4 digital IQ sensors

Specifications