Sensor head, air pressure compressor and modules for optional pressured air cleaning
The CH cleaning head is the solution for continuous and effective compressed‑air cleaning, suitable for IQ sensors with a 40 mm diameter. For integrating a cleaning system into your IQ Sensor Net, there are essentially two options:
Option 1: If a compressed‑air supply is already available in your system, you only need the cleaning head CH and a valve module (DIQ/CHV or MIQ/CHV).
Option 2: If compressed-air supply is not provided at your plant yet, you can combine the cleaning head CH with a compressor (Cleaning Air Box). This compressor is connected to a free relay output of an IQ Sensor Net controller (e.g., DIQ/S 28x or MIQ/CR3 or MIQ/R6).
CH: Cleaning head for on-line sensors with 40 mm diameter. Supplied with 15 m (49 ft) compressed air tube.
CH/Epack: Spare part set for cleaning head