See All Handhelds

Oxygen portable meter ProfiLine Oxi 3205

Material: 2BA100
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

ProfiLine Oxi 3205: Professional dissolved oxygen portable meter with mini USB interface for mobile applications or routine measurements with documentation

  • Easy-to-use with simplified keypad
  • Backlit graphic display for measurements in all lighting conditions
  • For alle galvanic D.O. sensor except StirrOx
  • Robust and waterproof (IP 67)

Dissolved oxygen measurement - really simple: The Oxi 3205 is an easy to use, robust and waterproof portable meter for the measurement of dissolved oxygen, i.e. in surface waters, in wastewater treatment plants and in fish farming applications. It is suitable for galvanic oxygen sensors of the CellOx® and DurOx® series; the adjustable salinity compensates for the salt content when measuring sea water and allows correct measured values. The results can be displayed either as saturation or concentration.

ProfiLine Oxi 3205 (2BA100):

  • Single unit in field case with manual, batteries


ProfiLine Oxi 3205 (2BA101):

  • Single unit in field case with galvanic DO sensor CellOX® 325 with cleaning solution, electrolyte, exchange membrane heads, stand, beaker, manual, batteries
    Attention: Please order cleaning solution RL-G 205204 separately.

Specifications