See All Handhelds

EcoSense pH/EC1030A pH and Conductivity Pen

Material: 606180
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

pH and Conductivity Pen Tester

The pH/EC1030A is designed for quick, accurate results in an economical platform. The pH/EC1030A is the perfect instrument for spot sampling of pH, conductivity, total dissolved solids (TDS), salinity and temperature in applications such as wastewater, surface water, aquaculture, hydroponics, pools, and education.The pH/EC1030A features an easy-to-use graphic interface, simple one-hand operation, memory, and low cost of ownership over the life of the product. Features of the pH/EC1030A include:- IP-67 waterproof housing- 1-year instrument, 6-month electrode warranty- Automatic temperature compensation- Easily switch between °C and °F- Clear, easy-to-read graphic LCD display- Auto shut-off feature- Replaceable pH and conductivity electrode- "Hold” feature locks readings on display- 50 data-set memory- >100 hour battery life and low battery indicator- CE compliantThe pH/EC1030A is a reusable pen-style instrument. The pH and conductivity electrode is easy to replace while keeping the instrument. No throw-away instrument here!New pH/EC1030A instruments come with the pH and conductivity electrode pre-installed. If you already have the pH/EC1030A and you are looking for the replacement electrode, it is item number 606181.You may be interested in downloading the YSI pH Handbook - a practical guide to pH measurements in the lab and field. It's full of tips and recommendations for ensuring accurate, repeatable pH measurements.

Specifications