See All Handhelds

EcoSense pH1000A

Material: 601305
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Laboratory instrument for pH, mV (ORP) and temperature

The pH1000A benchtop pH meter is an economical, accurate and easy-to-use solution for basic, routine pH or mV measurements in the lab. The AUTOLOCK feature locks stable measurements on the display, resulting in precise, repeatable, and error-free measurements. Simple calibration procedures, automatic buffer recognition, and electrode efficiency display makes calibration quick and easy.The following pH1000A purchase options are available:- 601100: pH1000A instrument only- 601104: pH1000A instrument and electrode stand- 601305: pH1000A instrument, 1102 pH/ATC probe with built-in temperature sensor, and electrode stand- 601306: pH1000A instrument and 1102 pH/ATC probe with built-in temperature sensorFeatures of the pH1000A include:- Measures pH, mV (ORP), and temperature- Large, high-contrast, LCD display- Simple 1, 2, or 3 point calibration- AUTOLOCK mode holds stable readings on the display- Accepts U.S. (7.00, 4.01, 10.01) or NIST (6.86, 4.00, 9.18) buffer sets- Automatic or manual temperature compensation of all pH measurements- Calibration is stored in memory; view electrode efficiency at any time- BNC input allows for any pH or ORP electrode with BNC to be connected*- Battery or AC power* If not using the 1102 pH electrode with a built-in temperature sensor, the 1103 temperature sensor will need to be used for automatic temperature compensation.* * *You may be interested in downloading the YSI pH Handbook - a practical guide to pH measurements in the lab and field. It's full of tips and recommendations for ensuring accurate, repeatable pH measurements.

Specifications