See All Handhelds

EcoSense EC30A Conductivity Pen

Material: 606121
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Easy-to-use conductivity, TDS and temperature instrument

The EcoSense ® EC30A pen-style instrument provides an ultimate feature set over similar competitive models. The EC30A features an easy-to-use interface, simple one-hand operation and low cost of ownership over the life of the product. The easy, user-replaceable electrode ensures the instrument is always ready for use.The EC30A measures conductivity, TDS and temperature with the following features:- IP-67 waterproof housing- 1-year instrument warranty- Automatic temperature compensation- User-replaceable electrodes- 1- or 2-point calibration- Clear, easy-to-read display with on-screen instructions- Selectable units of measure for conductivity, TDS and temp- Selectable or auto-ranging for conductivity or TDS- "Hold" feature locks readings on display- >200 hour battery life; low battery indicator- Last calibration GLP recordWith a one-year instrument and electrode warranty, the EC30A will fit your needs for an easy-to-use conductivity, TDS and temperature instrument.The EC30A is a reusable pen-style instrument. The electrode cap is easy to replace while keeping the instrument. No throw-away instrument here!

Specifications