ProSwap 1-port cable with temperature sensor.
Note: Compatible with ProSwap and ProDSS handheld meters or ProDSS KorLink communication adapter; NOT compatible with ProSolo.
With lengths ranging from 1 to 100 meters and a 2.54 cm diameter, the ProSwap cable meets the needs of most water quality sampling applications. The ProSwap cable accommodates any single ProDSS digital smart sensor, including:
Calibration information is saved in each smart sensor for an easy plug-and-play experience. Connect to a ProSwap handheld meter, ProDSS handheld meter, or ProDSS KorLink communication adapter via the twist-lock MS connector to form a complete system.
All ProSwap cables have a thermistor built into the bulkhead for supplemental temperature readings and compensation. Additionally, an optional depth module is built into the probe assembly.
Cables include a non-reflective black plastic probe guard, storage sleeve, sponge, graduated cylinder for calibration, and maintenance kit (port plug, spare o-rings, tube of Krytox lubricant, syringe for depth sensor cleaning, and sensor installation/removal tool). A 4.9 oz weight and cable management kit is included with cables 4 meters or longer.