See All Cables

Pro Series pH/ORP/ISE Field Cable

Material: 60510-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A cable assembly that has a built-in temperature sensor and 1 port for a pH, ORP, or any other ISE  sensor.

The cable needs to be connected to either the Pro10 or ProQuatro handheld meter.

The 60510 is a true field cable with MS (military spec) connectors, a two-year warranty, and a rugged, weighted probe guard. Cables can be ordered in 1-, 4-, 10-, and 30-meter lengths.

Cables over 1 meter come with the 603062 cable management kit.

Cables include an integrated temperature sensor; the pH, ORP, or ISE sensors must be ordered separately.

The Pro10 instrument can display pH or ORP. Sensors available for use with a Pro10 instrument and a 60510 cable include:

  • 605101 - pH
  • 605102 - ORP
  • 605323 - amplified pH*

*Amplified pH and pH/ORP sensors are recommended for cables longer than 20 meters and in applications with very cold water.

The ProQuatro and Pro Plus multiparameter instruments can display pH, ORP, nitrate, ammonium, and chloride. Sensors available for use with a ProQuatro and a 60510 cable include:

  • 605101 - pH
  • 605102 - ORP
  • 605103 - pH/ORP combo
  • 605104 - ammonium
  • 605105 - chloride
  • 605106 - nitrate
  • 605323 - amplified pH*
  • 605324 - amplified pH/ORP combo

*Amplified pH and pH/ORP sensors are recommended for cables longer than 20 meters and in applications with very cold water.

Specifications

Related Products