See All Level Sensors

PL200-H Hydrant Water Pressure Logger

Material: FUB000K
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Water Distribution System Pressure Recorder

Smart Hydrant Connection DesignThe Hydrant Water Pressure Logger's ez-connect adapter system allows you to connect directly to a standard 2 ½ inch NST(NH) fire hydrant port, or easily adapt to other hose threads and special "city" threads. Designed to resemble a regular hydrant cap, the Hydrant Water Pressure Loggers are less likely to be stolen or vandalized by casual passers by.Powerful DataloggingThe Hydrant Water Pressure Logger's massive memory buffer will store over 81,000 pressure readings with user defined intervals from 1 per second to more than 1 per year. Plus, the PL200-H Hydrant Water Pressure Logger's fast, 10 samples per second sampling mode can capture momentary events like pressure spikes and water hammer. (Note: Fast recording will reduce battery life.) Programmable start and stop alarm times makes it possible to synchronize multiple Hydrant Water Pressure Loggers to start simultaneously, delay start until a preset time, or limit the number of recordings during a given time period.Hydrant Water Pressure Logger ApplicationsThe PL200-H Hydrant Water Pressure Loggers are ideal for identifying pressure problems in water distribution systems, obtaining system modeling data, and more.The PL200-H Hydrant Water Pressure Loggers are equipped with a standard USB data port and include our user friendly Global Logger II WindowsT software, which allows for easy setup, calibration, upload, and data transfer to a spreadsheet program on your laptop or desktop PC. The Global Logger II software also has online help files that are easily accessed using drop down menus and links to quickly find the answers to your questions.

Specifications