See All Level Sensors

MJK Expert 3400 Hydrostatic Level Transmitter

Material: MJK209922
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Expert 3400 Hydrostatic Level Transmitter

The Expert 3400 is built to keep working in real field conditions. The PPS (Ryton) housing and ceramic diaphragm are selected for environments with aggressive chemicals and fluids, and the transmitter is designed without sharp edges to help prevent rags, paper, and debris from sticking to the housing or membrane.Key Benefits:- High accuracy + long-term stability - Accuracy better than ±0.1% FS (50–85 °F) with long-term stability better than ±0.1% FS per year.- Designed for aggressive media - PPS housing + ceramic diaphragm supports use around acids, bases, and ferric chloride applications (model/application dependent).- Rag-resistant design - No sharp edges to help prevent debris buildup in wastewater environments.Applications****Wastewater wet wells & lift stations Rag-resistant housing design helps reduce debris buildup, supporting reliable level measurement in harsh, solids-laden environments.Process water Delivers stable level data for industrial processes where reliable 4–20 mA output supports plant control and trending.**Industrial / chemical tanks (application dependent) **Ceramic sensing and compatible materials support level monitoring in demanding industrial environments with aggressive fluids.**Challenging installations **Designed for tough sites where durability, long-term stability, and field configurability reduce maintenance burden.Available Configuration:MJK209922– 0-3 ft range, with 39 ft cableMJK209923– 0-10 ft range, with 39 ft cableMJK209923-50– 0-10 ft range, with 50 ft cableMJK209925– 0-30 ft range, with 39 ft cableMJK209925-75– 0-30 ft range, with 75 ft cableMJK209925-100– 0-30 ft range, with 100 ft cableMJK209926– 0-100 ft range, with 115 ft cableMJK Expert Selection Guide****Choose Expert 700 when…- You’re installing in a tight well or narrow borehole, and physical size is your top constraint.- You still want dependable level readings in a compact package.Choose Expert 1100 when…- You need reliable level monitoring for wells or drinking water tanks.- You want a proven solution for storage, alarms, pump control, and trending in water applications.- You need higher accuracy than the Expert 700 seriesChoose Expert 1400 when…- You need higher accuracy than the Expert 1100 and better long-term measurement performance.- Your site has more demanding requirements.Choose Expert 2100 when…- You want the best “default” option for municipal pump stations, wet wells, and storage tanks.- You’re looking for a rugged, low-fuss transmitter designed for real wastewater conditions.Choose Expert 3400 (or 3400 ATEX) when…- You need higher accuracy than the Expert 2100- You’re in the harshest wastewater environments: ragging-prone wet wells, industrial sumps, or applications involving aggressive fluids.- You need a model family with hazardous-area / ATEX versions available.Custom scaling (down-ranging) of the Expert level sensor can be performed to as low as 70% of its original measurement range. A rescaling fee applies. If you’re considering this option, please contact your local sales representative for more information.

Specifications