See All Level Sensors

MJK Expert 1400 Hydrostatic Level Transmitter

Material: MJK209913
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Expert 1400 Hydrostatic Level Transmitter

The Expert 1400 is built for long service life in real field conditions. A ceramic diaphragm and an AISI 316L stainless steel body, along with surge resistance, make it a strong fit for demanding installations, especially where precision and approvals matter.Key Benefits:- Very high accuracy, long-term stability - Accuracy better than ±0.1% FS (at +10 to 30°C) and long-term stability better than ±0.1% FS per year.- Easy integration - 2-wire 4–20 mA loop powered (10–30 VDC) output.- Compact form factor - Slim 22 mm (.87 inch) diameter body supports well/borehole installations.Applications****Groundwater boreholes/wells High-accuracy measurement supports monitoring programs where small-level changes and long-term stability are important.Drinking water basins, reservoirs, and tanks Helps utilities maintain storage visibility and operational control with stable, repeatable level measurement.**In-fill sites and construction dewatering monitoring **Provides reliable level tracking for short-term or mobile installations where measurement confidence and ruggedness reduce rework.**Process water ** Provides consistent level measurement across industrial water processes where durability and stable analog output are key.Available Configuration:MJK209913 – 0-10ft range, with 39ft cableMJK209915 – 0-30ft range, with 39ft cableMJK209916 – 0-100 ft range, with 114 ft cableMJK209917 – 0-300 ft range, with 300 ft cableMJK Expert Selection Guide****Choose Expert 700 when…- You’re installing in a tight well or narrow borehole, and physical size is your top constraint.- You still want dependable level readings in a compact package.Choose Expert 1100 when…- You need reliable level monitoring for wells or drinking water tanks.- You want a proven solution for storage, alarms, pump control, and trending in water applications.- You need higher accuracy than the Expert 700 seriesChoose Expert 1400 when…- You need higher accuracy than the Expert 1100 and better long-term measurement performance.- Your site has more demanding requirements.Choose Expert 2100 when…- You want the best “default” option for municipal pump stations, wet wells, and storage tanks.- You’re looking for a rugged, low-fuss transmitter designed for real wastewater conditions.Choose Expert 3400 (or 3400 ATEX) when…- You need higher accuracy than the Expert 2100- You’re in the harshest wastewater environments: ragging-prone wet wells, industrial sumps, or applications involving aggressive fluids.- You need a model family with hazardous-area / ATEX versions available.Custom scaling (down-ranging) of the Expert level sensor can be performed to as low as 70% of its original measurement range. A rescaling fee applies. If you’re considering this option, please contact your local sales representative for more information.

Specifications