See All Level Sensors

MJK 7030 Level Switch

Material: 202811-100
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Level switches are often used at pump stations and wastewater plants for pump start or alarms. MJK 7030 level switch combines flexibility and durability at an affordable price. This is why it is used in many places as a security measure against overflow.

Level switches are often used at pump stations and wastewater plants for pump start or alarms. MJK 7030 level switch combines flexibility and durability at an affordable price. This is why it is used in many places as a security measure against overflow.The MJK Level Switch 7030 is produced without old fashion mercury contacts and is instead delivered with an electromechanical switch system. Thus, in order to protect the environment as best as possible, the level switch has a built-in fully secured micro switch. When the level switch changes position in the liquid, the hermetic micro switch is activated by a moving weight. Electrodes give an alarm or a pump signal when the level changes. Level switches are therefore typically used to alert on too high levels.For many years, MJK has supplied products within on/off level control for eco-technological plants, pumping stations and treatment plants. Our stable product range helps you make accurate measurements and reliable level checks - every time. If you want to hear more about our products within level measurement, you are always very welcome to contact our qualified employees.- Reliable Level Control- User-Friendly Instruments- Durability### WastewaterThe MJK 7030 level switches are often installed in wastewater pumping stations and treatment plants. The level switches operates with a counterweight and a mercury-free micro switch in the secured "ball".The activation level of the level switch depends on the cable length. It will allow the switch either a higher or lower level before the ball is tilted and the micro switch is activated.In case of large amounts of sludge on top of the water in the well, 7030 can be used in submerged state. That way, you are always sure of getting reliable level control.### THE MJK 7030 LEVEL SWITCH IS IDEAL FOR WASTEWATER WELLSWhen working with water, it is necessary to have stable and credible measurements. MJK 7030 is a simple level switch with a micro switch. It is often used in wastewater wells for high tide alarm or pump start.

Specifications