See All Gas Chromatography Detectors

LV-20 Standards Addition Module

Material: 329950
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Standards addition module for the 4551A Autosampler that automatically injects programmed volumes of internal, surrogate, or matrix spike standards for GC and GC-MS analysis

  • Automatically adds internal standards, surrogate, or matrix spike standards at operator-defined intervals
  • Significantly reduces the volume of standards used in GC-MS analysis
  • Amber glass reservoirs protect standards from UV light degradation
  • Mounts directly on top of a 4551A Autosampler
  • Dry erase panel for noting active standards on the instrument

The LV-20 Standards Addition Module pairs with our Model 4551A Autosampler to improve accuracy and precision of GC-GC-MS analyses, while minimizing standard usage and decreasing laboratory costs of expensive standards.

Designed as an option for the 4551A Autosampler, the LV-20 Standards Addition Module injects programmed volumes (1, 2, 5, 10, or 20 µL) of internal standard, surrogate, or matrix spike standards to improve the accuracy and precision of GC-GC-MS analyses. The LV-20 is equipped with high-speed injection valves which inject user-programmed volumes of standard with no excess overfill volume that fixed-loop based systems require to operate. All LV-20 functions are programmed using the intuitive touchscreen and Windows® CE software on the Eclipse 4760 Purge-and-Trap Sample Concentrator.

Consider using the LV-20 for these applications: GC and GC-MS analysis of volatile compounds (VOCs), drinking water, wastewater, groundwater, storm water, volatile petroleum hydrocarbons (VPH), oxygenates, 17+ USEPA-approved methods, ASTM and standard methods, and VPH and GRO Methods.

Specifications

Related Products