See All Digestion, Distillation and Extraction Systems

Trace Metal Digestion Unit

Material: 12-0751
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Block Digestion System

The Trace Metal Digestion Unit is a block system for the digestion of 8 or 20 sludge, sediment, or soil samples with aqua regia for trace metals analysis. The system automatically monitors and controls time and temperature parameters for reproducible digestions.This unit is equipped with a motor driven two-tier console that provides safe, convenient lifting and lowering of the vessel rack. The racks and frame are coated to be acid-resistant. The onboard controller stores up to 9 different programs. Manual and automatic versions are available.Trace Metal Digestion Unit Features:- Automatically monitors and controls time and temperature parameters- Acid-resistant racks and frames- Onboard controller stores up to 9 different programs

Specifications