See All Digestion, Distillation and Extraction Systems

DumaFoil

Material: 14-0017
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Tin foil to fit the ash insert

DumaFoil tin foil comes in 3.5 x 3.5 mm standard or 4.5 x 4.5 mm for weighing larger sample quantities. It is easily shaped to fit the ash insert.

Specifications