See All Data Acquisition Solutions

Water Quality Monitoring System

Material: DP0000K
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

System for Monitoring Multiple Water Quality Parameters

The WQMS Water Quality Monitoring System is an integrated, easy-to-use solution for monitoring water quality. It includes a multichannel datalogger with 7 analog and 2 digital channels, along with four 4-20 mA sensors for measuring temperature, pH, conductivity, and dissolved oxygen. You can customize the system with additional sensors for parameters like turbidity, ORP, and more.The system features a durable, weatherproof datalogger with a long-lasting rechargeable battery, and is supported by PC and PDA software for easy data collection and analysis. Sensors are housed in marine-grade epoxy and stainless steel for long-term reliability.