See All Data Acquisition Solutions

H-4161 SDI-12 to 4-20mA Interface

Material: H-4161
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Serial-Digital Interface

The H-4161 features a microprocessor, an LCD display, a 16-bit digital-to-analog converter, a precision voltage reference, and a 4-20mA current transmitter. The SDI-12 and 4-20mA sections are electrically isolated using a high-voltage digital opto-coupler. Data from the SDI-12 bus is scaled by the microprocessor into a 16-bit value and sent to the digital-to-analog converter, which directly controls the current transmitter. The H-4161 has two SDI-12 ports: the primary port manages data monitoring and communication with the device, while the auxiliary port is used when the H-4161 is programmed to initiate measurements, allowing it to collect data from a connected sensor.The "SDI-12 Serial-Digital Interface" is ideal for data logging applications that require:- Battery-powered operation with minimal current drain- Low system costKey features of the H-4161 include:- Precision 16-bit 4-20mA current output- 1000V isolation between the output and the SDI-12 bus- Ability to monitor the SDI-12 bus for specific sensor addresses and data parameters- Capability to initiate measurements from connected sensors- Programmable "Max" and "Min" data set points for automatic data scaling- Manual adjustment of the 4-20mA output using extended SDI-12 commands- Two SDI-12 ports for versatile operation

Specifications