See All Calibration Solutions, Reagents, and Membranes

Water hardness, total hardness Reaction Cuvette Test

Material: 252039
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 5 - 215 mg/l Ca
  • Sample volume: 1 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab® and pHotoFlex®
  • Complies with: -
  • Method: Phthalein Complex
  • Combicheck: -
  • Batch certificate: yes