Measuring range: 0.5 - 15.0 mg/l NgesSample volume: 10 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab®Complies with: ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9Method: Koroleff MethodCombicheck: CC50Batch certificate: yesNote: Digestion 120°C, 1h
Measuring range: 0.5 - 15.0 mg/l Nges Sample volume: 10 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® Complies with: ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9 Method: Koroleff Method Combicheck: CC50 Batch certificate: yes Note: Digestion 120°C, 1h