See All Calibration Solutions, Reagents, and Membranes

Total Nitrogen Reaction Cuvette Test

Material: 250494
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 10 - 150 mg/l Nges
  • Sample volume: 1 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab®
  • Complies with: ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9
  • Method: Koroleff Method
  • Combicheck: CC70
  • Batch certificate: yes
  • Note: Digestion 120°C, 1 h