- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measuring range: 0.5 - 15.0 mg/l Nges
- Sample volume: 10 ml
- Number of tests: 25
- Cuvette: 16 mm round
- Usable with PhotoLab® and pHotoFlex®
- Complies with: DIN EN ISO 11905-1
- Method: Koroleff Method
- Combicheck: CC50
- Batch certificate: yes
- Note: Digestion 120°C, 1 h