Measuring range: 50 - 800 mg/l TOCSample volume: 3 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab®Complies with: APHA 5310 CMethod: CO2 DeterminationCombicheck: -Batch certificate: yes
Measuring range: 50 - 800 mg/l TOC Sample volume: 3 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® Complies with: APHA 5310 C Method: CO2 Determination Combicheck: - Batch certificate: yes