See All Calibration Solutions, Reagents, and Membranes

Surfactants (a-ten) Reaction Cuvette Test

Material: 252102
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 0.05 - 2.00 mg/l a-Ten
  • Sample volume: 5 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab®
  • Complies with: EPA 425.1, APHA 5540 C, ASTM 2330-02, ISO 7875-1, DIN EN 903
  • Method: Methylene Blue
  • Combicheck: -
  • Batch certificate: yes