See All Calibration Solutions, Reagents, and Membranes

Sulfate Reagent test

Material: 252103
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measurement range: 5 - 300 mg/l SO4Sample volume: 0.5 mlNumber of tests: 100Cuvette: 10mm, 28mm roundUsable with PhotoLab® and pHotoFlex® Complies with: US 4500-SO42 E, EPA 375.4Method: Barium sulfateCombicheck: CC10Batch certificate: yes

Measurement range: 5 - 300 mg/l SO4 Sample volume: 0.5 ml Number of tests: 100 Cuvette: 10mm, 28mm round Usable with PhotoLab® and pHotoFlex® Complies with: US 4500-SO42 E, EPA 375.4 Method: Barium sulfate Combicheck: CC10 Batch certificate: yes