Measuring range: 2 - 70 mg/l SO4Sample volume: 25mlNumber of tests: 100Cuvette: 20mm, 28mm roundUsable with PhotoLab® and pHotoFlex® Complies with: US 4500-SO42 E, EPA 375.4Method: Barium sulfateCombicheck: -Batch certificate: on request
Measuring range: 2 - 70 mg/l SO4 Sample volume: 25ml Number of tests: 100 Cuvette: 20mm, 28mm round Usable with PhotoLab® and pHotoFlex® Complies with: US 4500-SO42 E, EPA 375.4 Method: Barium sulfate Combicheck: - Batch certificate: on request