See All Calibration Solutions, Reagents, and Membranes

Silicate/Silica Powder pillow

Material: 251411
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.005 - 0.75 mg/l SiSample volume: 10 mlNumber of tests: 100Cuvette: 20mm, 28mm roundUsable with PhotoLab® and pHotoFlex® Complies with: DIN 38405 D21, US 4500-Si D/EMethod: Heteroblue MethodCombicheck: -Batch certificate: on request

Measuring range: 0.005 - 0.75 mg/l Si Sample volume: 10 ml Number of tests: 100 Cuvette: 20mm, 28mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38405 D21, US 4500-Si D/E Method: Heteroblue Method Combicheck: - Batch certificate: on request