Measuring range: 0.010 - 5.00 mg/l PO4-PSample volume: 5 mlNumber of tests: 420Cuvette: 10, 20, 50mmUsable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5Method: Phosphorus-molybdenum blueCombicheck: CC10Batch certificate: yesAdditionally required (total Phosphor): Crack-Set 10 (250 496) undempty round cuvettes (250 621) or Crack-Set 10-C (252 033)
Measuring range: 0.010 - 5.00 mg/l PO4-P Sample volume: 5 ml Number of tests: 420 Cuvette: 10, 20, 50mm Usable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5 Method: Phosphorus-molybdenum blue Combicheck: CC10 Batch certificate: yes Additionally required (total Phosphor): Crack-Set 10 (250 496) und empty round cuvettes (250 621) or Crack-Set 10-C (252 033)