- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measurement range: 0.5 - 25.0 mg/l PO4-P
- Sample volume: 1 ml
- Number of tests: 25
- Cuvette: 16 mm round
- Usable with PhotoLab® and pHotoFlex®
- Complies with: ISO 6978, US 4500 P/B,5
- Method: Phosphorus-molybdenum blue
- Combicheck: CC20
- Batch certificate: yes