Measuring range: 0.02 - 1.60 mg/l PO4-PSample volume: 5 mlNumber of tests: 50 Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5Method: Phosphorus-molybdenum blueCombicheck: CC10Batch certificate: on request
Measuring range: 0.02 - 1.60 mg/l PO4-P Sample volume: 5 ml Number of tests: 50 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5 Method: Phosphorus-molybdenum blue Combicheck: CC10 Batch certificate: on request