See All Calibration Solutions, Reagents, and Membranes

Phosphat Reagent test

Material: 250447
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.5 - 30.0 mg/l PO4-PSample volume: 5 mlNumber of tests: 400Cuvette: 10, 20mm, 28mm roundUsable with PhotoLab® and pHotoFlex® Complies with: APHA 4500-P CMethod: Vanadate-MolybdateCombicheck: CC80Batch certificate: yesAdditionally required (total Phosphor): Crack-Set 10 (250 496) undempty round cuvettes (250 621) or Crack-Set 10-C (252 033)

Measuring range: 0.5 - 30.0 mg/l PO4-P Sample volume: 5 ml Number of tests: 400 Cuvette: 10, 20mm, 28mm round Usable with PhotoLab® and pHotoFlex® Complies with: APHA 4500-P C Method: Vanadate-Molybdate Combicheck: CC80 Batch certificate: yes Additionally required (total Phosphor): Crack-Set 10 (250 496) und empty round cuvettes (250 621) or Crack-Set 10-C (252 033)