See All Calibration Solutions, Reagents, and Membranes

Ozone Reagent test

Material: 252016
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.010 - 4.00 mg/l O3Sample volume: 10 mlNumber of tests: 200Cuvette: 28mm round, 10, 20, 50mmUsable with PhotoLab® and pHotoFlex® Complies with: DIN 38408 G3Method: DPDCombicheck: -Batch certificate: yes

Measuring range: 0.010 - 4.00 mg/l O3 Sample volume: 10 ml Number of tests: 200 Cuvette: 28mm round, 10, 20, 50mm Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38408 G3 Method: DPD Combicheck: - Batch certificate: yes