See All Calibration Solutions, Reagents, and Membranes

Nitrite Reaction Cuvette Test

Material: 252074
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 0.010 - 0.700 mg/l NO2-N
  • Sample volume: 5 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab® and pHotoFlex®
  • Complies with: EN 26777 LD 10, US 4500-NO2-B
  • Method: Griess reaction
  • Combicheck: -
  • Batch certificate: yes

 

Measuring range: 0.010 - 0.700 mg/l NO2-N Sample volume: 5 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: EN 26777 LD 10, US 4500-NO2-B Method: Griess reaction Combicheck: - Batch certificate: yes