See All Calibration Solutions, Reagents, and Membranes

Nitrate Reagent test

Material: 252085
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 0.10 - 25.0 mg/l NO3-N
  • Sample volume: 0.5 ml
  • Number of tests: 250
  • Cuvette: 10/20/50 mm
  • Usable with PhotoLab
  • Complies with: ISO 23696-1, DIN 38405-9
  • Method: DMP
  • Combicheck: CC20
  • Batch certificate: yes