Measuring range: 0.10 - 3.00 mg/l NO3-N Sample volume: 2 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with:-Method: NitrospectralCombicheck: CC10Batch certificate: yes
Measuring range: 0.10 - 3.00 mg/l NO3-N Sample volume: 2 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Nitrospectral Combicheck: CC10 Batch certificate: yes