- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measuring range: 0.5 - 18.0 mg/l NO3-N
- Sample volume: 1.5 ml
- Number of tests: 25
- Cuvette: 16 mm round
- Usable with PhotoLab® and pHotoFlex®
- Complies with: -
- Method: Nitrospectral
- Combicheck: CC20
- Batch certificate: yes
