See All Calibration Solutions, Reagents, and Membranes

Nitrate Reaction Cuvette Test

Material: 250347
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 1.0 - 50.0 mg/l NO3-N Sample volume: 0.5 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with: ISO 23696-1, DIN 38405-9Method: DMPCombicheck: CC80Batch certificate: yes

Measuring range: 1.0 - 50.0 mg/l NO3-N Sample volume: 0.5 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: ISO 23696-1, DIN 38405-9 Method: DMP Combicheck: CC80 Batch certificate: yes