Measuring range: 0.02 - 5.00 mg/l NiSample volume: 5 mlNumber of tests: 250Cuvette: 10, 20, 50mm Usable with PhotoLab® and pHotoFlex®Complies with: DIN 38406 E11Method: DimethylglyoximeCombicheck: CC100Batch certificate: yesAdditionally required (total nickel): Crack-Set 10 (250 496) andempty round cuvettes (250 621) or Crack-Set 10-C (252 033)
Measuring range: 0.02 - 5.00 mg/l Ni Sample volume: 5 ml Number of tests: 250 Cuvette: 10, 20, 50mm Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38406 E11 Method: Dimethylglyoxime Combicheck: CC100 Batch certificate: yes Additionally required (total nickel): Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)