Measuring range: 0.10 - 5.00 mg/l PbSample volume: 8mlNumber of tests: 50Cuvette: 10, 20, 50 mmUsable with PhotoLab® and pHotoFlex®Complies with:-Method: Pyridylazoresorcino PARCombicheck: CC100Batch certificate: yesNote: Contains cyanide! Additional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)
Measuring range: 0.10 - 5.00 mg/l Pb Sample volume: 8ml Number of tests: 50 Cuvette: 10, 20, 50 mm Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Pyridylazoresorcino PAR Combicheck: CC100 Batch certificate: yes Note: Contains cyanide! Additional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)