See All Calibration Solutions, Reagents, and Membranes

Lead Reaction Cuvette Test

Material: 250313
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.10 - 5.00 mg/l PbSample volume: 5mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® Complies with:-Method: Pyridylazoresorcino PARCombicheck: CC100Batch certificate: yesNote: Contains cyanide! Additional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)

Measuring range: 0.10 - 5.00 mg/l Pb Sample volume: 5ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® Complies with:- Method: Pyridylazoresorcino PAR Combicheck: CC100 Batch certificate: yes Note: Contains cyanide! Additional required: Crack set 10 (250 496) and empty round cuvettes (250 621) or crack set 10-C (252 033)