- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measuring range: 0.005 - 5.00 mg/l Fe
- Sample volume: 5 ml
- Number of tests: 1000
- Cuvette: 10/20/50 mm
- Usable with PhotoLab® and pHotoFlex®
- Complies with: -
- Method: Triazine
- Combicheck: CC90
- Batch certificate: yes
- Additionally required (Total Iron): Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)